Support for Tensioning Elements or Idlers (14080301)

Support for Tensioning Elements or Idlers 14080301
  • Volume Discount

Product Details:

Manufacturer part number: 14080301

Brand: MAEDLER

Price: 40.58

Delivery time: 4 Days


Technical Data:

For size (tensioning element): 3

Type: WS 37-38

Hole diameter of center hole A: 12.5 mm

Hole diameter of upper holes B: 10.5 mm

Long hole width C: 11.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14080301

Part Number
14080301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For size (tensioning element) Type Hole diameter of center hole A
(mm)
Hole diameter of upper holes B
(mm)
Long hole width C
(mm)
Distance to axle center of long hole D
(mm)
Hole distance between long holes E
(mm)
Length of long hole F
(mm)
Length to long hole G
(mm)
Center distance to center hole H
(mm)
Thickness J
(mm)
Total width K
(mm)
Total length L
(mm)
Total height M
(mm)
Center distance to upper holes N
(mm)
Hole distance between upper holes O
(mm)
Weight
(kg)

40.58 €

1 Available 4 Days 3WS 37-3812.510.511.512.56521.52157890529875250.66

Loading...

  1. 1

Basic information

Material Steel Surface Varnished

This page is Support for Tensioning Elements or Idlers, part number 14080301.
You can find the detail information about specifications and dimensions on part number 14080301.

Variation of this product

Part Number
14080001
14080101
14080201
14080401
14080402
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For size (tensioning element) Type Hole diameter of center hole A
(mm)
Hole diameter of upper holes B
(mm)
Long hole width C
(mm)
Distance to axle center of long hole D
(mm)
Hole distance between long holes E
(mm)
Length of long hole F
(mm)
Length to long hole G
(mm)
Center distance to center hole H
(mm)
Thickness J
(mm)
Total width K
(mm)
Total length L
(mm)
Total height M
(mm)
Center distance to upper holes N
(mm)
Hole distance between upper holes O
(mm)
Weight
(kg)

18.56 €

1 Available 4 Days 0WS 11-156.55.577.5301311.527445304635100.08

19.12 €

1 Available 4 Days 1WS 15-188.56.577.5401313.534555325844120.15

26.96 €

1 Available 4 Days 2WS 18-2710.58.59.5105015.516.543670387455200.30

60.84 €

1 Available 4 Days 4WS 38-4516.512.514158024216681105511685350.94

80.43 €

1 Available 4 Days 4WS 38-4520.520.514158024216681105511685350.94

Tech Support