Taper Bushes 1008 (62250109)

Taper Bushes 1008 62250109
  • Volume Discount

Product Details:

Manufacturer part number: 62250109

Brand: MAEDLER

Price: 4.97

Delivery time: 4 Days


Technical Data:

Bore d: 9 mm

Bore (Inch) d: -

Keyway width b: 3 mm

Keyway width (inch) b: -

Depth of keyway t2: 1.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62250109

Part Number
62250109
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

4.97 €

1 Available 4 Days 9-3-1.4-0.175

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 1008
Length L(mm) 22.3 Outer diameter D1(mm) 35.2

This page is Taper Bushes 1008, part number 62250109.
You can find the detail information about specifications and dimensions on part number 62250109.

Variation of this product

Part Number
62250110
62250111
62250112
6225011270
62250114
62250115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

4.97 €

1 Available 4 Days 10-3-1.4-0.16

4.97 €

1 Available 4 Days 11-4-1.8-0.14

4.97 €

1 Available 4 Days 12-4-1.8-0.12

5.05 €

1 Available 4 Days -1/2"-1/8"-1/16"0.12

4.97 €

1 Available 4 Days 14-5-2.3-0.118

4.97 €

1 Available 4 Days 15-5-2.3-0.116

Tech Support