Taper Bushes 1108 (62250210)

Taper Bushes 1108 62250210
  • Volume Discount

Product Details:

Manufacturer part number: 62250210

Brand: MAEDLER

Price: 5.37

Delivery time: 4 Days


Technical Data:

Bore d: 10 mm

Bore (Inch) d: -

Keyway width b: 3 mm

Keyway width (inch) b: -

Depth of keyway t2: 1.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62250210

Part Number
62250210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

5.37 €

1 Available 4 Days 10-3-1.4-0.18

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 1108
Length L(mm) 22.3 Outer diameter D1(mm) 38.4

This page is Taper Bushes 1108, part number 62250210.
You can find the detail information about specifications and dimensions on part number 62250210.

Variation of this product

Part Number
62250209
62250211
62250212
6225021270
62250214
62250215
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

5.37 €

1 Available 4 Days 9-3-1.4-0.195

5.37 €

1 Available 4 Days 11-4-1.8-0.165

5.37 €

1 Available 4 Days 12-4-1.8-0.154

5.28 €

1 Available 4 Days -1/2"-1/8"-1/16"0.154

5.37 €

1 Available 4 Days 14-5-2.3-0.148

5.37 €

1 Available 4 Days 15-5-2.3-0.145

Tech Support