Taper Bushes 1210 (62250312)

Taper Bushes 1210 62250312
  • Volume Discount

Product Details:

Manufacturer part number: 62250312

Brand: MAEDLER

Price: 7.07

Delivery time: 4 Days


Technical Data:

Bore d: 12 mm

Bore (Inch) d: -

Keyway width b: 4 mm

Keyway width (inch) b: -

Depth of keyway t2: 1.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62250312

Part Number
62250312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

7.07 €

1 Available 4 Days 12-4-1.8-0.278

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 1210
Length L(mm) 25.4 Outer diameter D1(mm) 47.5

This page is Taper Bushes 1210, part number 62250312.
You can find the detail information about specifications and dimensions on part number 62250312.

Variation of this product

Part Number
62250310
62250311
6225031270
62250314
62250315
62250316
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

7.07 €

1 Available 4 Days 10-3-1.4-0.282

7.07 €

1 Available 4 Days 11-4-1.8-0.28

6.94 €

1 Available 4 Days -1/2"-1/8"-1/16"0.278

7.07 €

1 Available 4 Days 14-5-2.3-0.274

7.07 €

1 Available 4 Days 15-5-2.3-0.267

7.07 €

1 Available 4 Days 16-5-2.3-0.262

Tech Support