Taper Bushes 1610 (62250417)

Taper Bushes 1610 62250417
  • Volume Discount

Product Details:

Manufacturer part number: 62250417

Brand: MAEDLER

Price: 8.33

Delivery time: 4 Days


Technical Data:

Bore d: 17 mm

Bore (Inch) d: -

Keyway width b: 5 mm

Keyway width (inch) b: -

Depth of keyway t2: 2.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62250417

Part Number
62250417
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

8.33 €

1 Available 4 Days 17-5-2.3-0.397

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 1610
Length L(mm) 25.4 Outer diameter D1(mm) 57

This page is Taper Bushes 1610, part number 62250417.
You can find the detail information about specifications and dimensions on part number 62250417.

Variation of this product

Part Number
62250414
62250415
62250416
62250418
62250419
6225041905
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

8.33 €

1 Available 4 Days 14-5-2.3-0.412

8.33 €

1 Available 4 Days 15-5-2.3-0.408

8.33 €

1 Available 4 Days 16-5-2.3-0.402

8.33 €

1 Available 4 Days 18-6-2.8-0.39

8.33 €

1 Available 4 Days 19-6-2.8-0.38

8.19 €

1 Available 4 Days -3/4"-3/16"-3/32"0.38

Tech Support