Taper Bushes 1615 (62250814)

Taper Bushes 1615 62250814
  • Volume Discount

Product Details:

Manufacturer part number: 62250814

Brand: MAEDLER

Price: 9.57

Delivery time: 4 Days


Technical Data:

Bore d: 14 mm

Bore (Inch) d: -

Keyway width b: 5 mm

Keyway width (inch) b: -

Depth of keyway t2: 2.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62250814

Part Number
62250814
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

9.57 €

1 Available 4 Days 14-5-2.3-0.58

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 1615
Length L(mm) 38.1 Outer diameter D1(mm) 57

This page is Taper Bushes 1615, part number 62250814.
You can find the detail information about specifications and dimensions on part number 62250814.

Variation of this product

Part Number
62250812
62250815
62250816
62250818
62250819
6225081905
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

9.57 €

1 Available 4 Days 12-4-1.8-0.59

9.57 €

1 Available 4 Days 15-5-2.3-0.576

9.57 €

1 Available 4 Days 16-5-2.3-0.57

9.57 €

1 Available 4 Days 18-6-2.8-0.561

9.57 €

1 Available 4 Days 19-6-2.8-0.557

9.41 €

1 Available 4 Days -3/4"-3/16"-3/32"0.557

Tech Support