Taper Bushes 2012 (62250512)

Taper Bushes 2012 62250512
  • Volume Discount

Product Details:

Manufacturer part number: 62250512

Brand: MAEDLER

Price: 11.07

Delivery time: 4 Days


Technical Data:

Bore d: 12 mm

Bore (Inch) d: -

Keyway width b: 4 mm

Keyway width (inch) b: -

Depth of keyway t2: 1.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62250512

Part Number
62250512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Length L
(mm)
Weight
(kg)

11.07 €

1 Available 4 Days 12-4-1.8-31.80.81

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 2012
Outer diameter D1(mm) 70

This page is Taper Bushes 2012, part number 62250512.
You can find the detail information about specifications and dimensions on part number 62250512.

Variation of this product

Part Number
62250514
62250515
62250516
62250518
62250519
6225051905
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Length L
(mm)
Weight
(kg)

11.07 €

1 Available 4 Days 14-5-2.3-31.80.8

11.07 €

1 Available 4 Days 15-5-2.3-31.80.785

11.07 €

1 Available 4 Days 16-5-2.3-31.80.77

11.07 €

1 Available 4 Days 18-6-2.8-31.80.762

11.07 €

1 Available 4 Days 19-6-2.8-31.80.756

10.94 €

1 Available 4 Days -3/4"-3/16"-3/32"38.10.756

Tech Support