Taper Bushes 2517 (62250615)

Taper Bushes 2517 62250615
  • Volume Discount

Product Details:

Manufacturer part number: 62250615

Brand: MAEDLER

Price: 17.06

Delivery time: 4 Days


Technical Data:

Bore d: 15 mm

Bore (Inch) d: -

Keyway width b: 5 mm

Keyway width (inch) b: -

Depth of keyway t2: 2.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62250615

Part Number
62250615
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

17.06 €

1 Available 4 Days 15-5-2.3-1.85

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 2517
Length L(mm) 44.5 Outer diameter D1(mm) 85.5

This page is Taper Bushes 2517, part number 62250615.
You can find the detail information about specifications and dimensions on part number 62250615.

Variation of this product

Part Number
62250616
62250618
62250619
62250620
62250622
62250624
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

17.06 €

1 Available 4 Days 16-5-2.3-1.8

17.06 €

1 Available 4 Days 18-6-2.8-1.7

17.06 €

1 Available 4 Days 19-6-2.8-1.62

17.06 €

1 Available 4 Days 20-6-2.8-1.6

17.06 €

1 Available 4 Days 22-6-2.8-1.57

17.06 €

1 Available 4 Days 24-8-3.3-1.57

Tech Support