Taper Bushes 3020 (62250720)

Taper Bushes 3020 62250720
  • Volume Discount

Product Details:

Manufacturer part number: 62250720

Brand: MAEDLER

Price: 22.40

Delivery time: 4 Days


Technical Data:

Bore d: 20 mm

Bore (Inch) d: -

Keyway width b: 6 mm

Keyway width (inch) b: -

Depth of keyway t2: 2.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62250720

Part Number
62250720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

22.40 €

1 Available 4 Days 20-6-2.8-3

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 3020
Length L(mm) 50.8 Outer diameter D1(mm) 108

This page is Taper Bushes 3020, part number 62250720.
You can find the detail information about specifications and dimensions on part number 62250720.

Variation of this product

Part Number
62250725
62250728
62250730
62250732
62250735
62250738
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d
(mm)
Bore (Inch) d Keyway width b
(mm)
Keyway width (inch) b Depth of keyway t2
(mm)
Depth of keyway (Inch) t2Weight
(kg)

22.40 €

1 Available 4 Days 25-8-3.3-2.91

22.40 €

1 Available 4 Days 28-8-3.3-2.79

22.40 €

1 Available 4 Days 30-8-3.3-2.84

22.40 €

1 Available 4 Days 32-10-3.3-2.8

22.40 €

1 Available 4 Days 35-10-3.3-2.75

22.40 €

1 Available 4 Days 38-10-3.3-2.7

Tech Support