Taper Bushes 3525 (62250942)

Taper Bushes 3525 62250942
  • Volume Discount

Product Details:

Manufacturer part number: 62250942

Brand: MAEDLER

Price: 38.30

Delivery time: 4 Days


Technical Data:

Clamp bushing type: 3525

Bore d: 42 mm

Keyway width b: 12 mm

Depth of keyway t2: 3.3 mm

Weight: 4.71 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62250942

Part Number
62250942
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp bushing type Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

38.30 €

1 Available 4 Days 352542123.34.71

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Length L(mm) 63.5
Outer diameter D1(mm) 127

This page is Taper Bushes 3525, part number 62250942.
You can find the detail information about specifications and dimensions on part number 62250942.

Variation of this product

Part Number
62250935
62250938
62250940
62250945
62250948
62250950
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamp bushing type Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

38.30 €

1 Available 4 Days 352535103.34.91

38.30 €

1 Available 4 Days 352538103.34.85

38.30 €

1 Available 4 Days 352540123.34.8

38.30 €

1 Available 4 Days 353545143.84.67

38.30 €

1 Available 4 Days 352548143.84.55

38.30 €

1 Available 4 Days 352550143.84.44

Tech Support