Taper Bushes 3535 (62251030)

Taper Bushes 3535 62251030
  • Volume Discount

Product Details:

Manufacturer part number: 62251030

Brand: MAEDLER

Price: 49.79

Delivery time: 4 Days


Technical Data:

Bore d: 30 mm

Keyway width b: 8 mm

Depth of keyway t2: 3.3 mm

Weight: 6.95 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62251030

Part Number
62251030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

49.79 €

1 Available 4 Days 3083.36.95

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 3535
Length L(mm) 89 Outer diameter D1(mm) 127

This page is Taper Bushes 3535, part number 62251030.
You can find the detail information about specifications and dimensions on part number 62251030.

Variation of this product

Part Number
62251035
62251038
62251040
62251042
62251045
62251048
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

49.79 €

1 Available 4 Days 35103.36.7

49.79 €

1 Available 4 Days 38103.36.53

49.79 €

1 Available 4 Days 40123.36.48

49.79 €

1 Available 4 Days 42123.36.4

49.79 €

1 Available 4 Days 45143.86.25

49.79 €

1 Available 4 Days 48143.86.17

Tech Support