Taper Bushes 4040 (62251470)

Taper Bushes 4040 62251470
  • Volume Discount

Product Details:

Manufacturer part number: 62251470

Brand: MAEDLER

Price: 72.24

Delivery time: 4 Days


Technical Data:

Bore d: 70 mm

Keyway width b: 20 mm

Depth of keyway t2: 4.9 mm

Weight: 8.17 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62251470

Part Number
62251470
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

72.24 €

1 Available 4 Days 70204.98.17

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 4040
Length L(mm) 102 Outer diameter D1(mm) 146

This page is Taper Bushes 4040, part number 62251470.
You can find the detail information about specifications and dimensions on part number 62251470.

Variation of this product

Part Number
62251448
62251450
62251455
62251475
62251480
62251485
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

72.24 €

1 Available 4 Days 48143.89.66

72.24 €

1 Available 4 Days 50143.89.48

72.24 €

1 Available 4 Days 55164.39.27

72.24 €

1 Available 4 Days 75204.97.78

72.24 €

1 Available 4 Days 80225.47.35

72.24 €

1 Available 4 Days 85225.46.89

Tech Support