Taper Bushes 4545 (62251560)

Taper Bushes 4545 62251560
  • Volume Discount

Product Details:

Manufacturer part number: 62251560

Brand: MAEDLER

Price: 98.36

Delivery time: 4 Days


Technical Data:

Bore d: 60 mm

Keyway width b: 18 mm

Depth of keyway t2: 4.4 mm

Weight: 12.8 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62251560

Part Number
62251560
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

98.36 €

1 Available 4 Days 60184.412.8

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 4545
Length L(mm) 114 Outer diameter D1(mm) 162

This page is Taper Bushes 4545, part number 62251560.
You can find the detail information about specifications and dimensions on part number 62251560.

Variation of this product

Part Number
62251555
62251565
62251570
62251575
62251580
62251585
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

98.36 €

1 Available 4 Days 55164.313.2

98.36 €

1 Available 4 Days 65184.412.4

98.36 €

1 Available 4 Days 70204.912

98.36 €

1 Available 4 Days 75204.911.6

98.36 €

1 Available 4 Days 80225.411

98.36 €

1 Available 4 Days 85225.410.5

Tech Support