Taper Bushes 5050 (62251670)

Taper Bushes 5050 62251670
  • Volume Discount

Product Details:

Manufacturer part number: 62251670

Brand: MAEDLER

Price: 136.07

Delivery time: 4 Days


Technical Data:

Bore d: 70 mm

Keyway width b: 20 mm

Depth of keyway t2: 4.9 mm

Weight: 16.7 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62251670

Part Number
62251670
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

136.07 €

1 Available 4 Days 70204.916.7

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 5050
Length L(mm) 127 Outer diameter D1(mm) 178

This page is Taper Bushes 5050, part number 62251670.
You can find the detail information about specifications and dimensions on part number 62251670.

Variation of this product

Part Number
62251675
62251680
62251685
62251690
62251691
62251692
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

136.07 €

1 Available 4 Days 75204.916.1

136.07 €

1 Available 4 Days 80225.415.6

136.07 €

1 Available 4 Days 85225.415

136.07 €

1 Available 4 Days 90255.414.4

136.07 €

1 Available 4 Days 100286.413.1

136.07 €

1 Available 4 Days 105286.412.5

Tech Support