Worm Gear Units KES 15 (42001512B)

Worm Gear Units KES 15 42001512B
  • Volume Discount

Product Details:

Manufacturer part number: 42001512B

Brand: MAEDLER

Price: 207.62

Delivery time: 4 Days


Technical Data:

Ratio: 12 : 1

Self-locking (static): No

Output torque at n1=100min-1: 3 Nm

Drive power at n1=100min-1: 5.8 W

Level of efficiency: 0.45 eta


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42001512B

Part Number
42001512B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ratio Self-locking (static) Output torque at n1=100min-1
(Nm)
Drive power at n1=100min-1
(W)
Level of efficiency
(eta)
Weight
(g)

207.62 €

1 Available 4 Days 12 : 1No35.80.45166

Loading...

  1. 1

Basic information

Type Worm Gear

This page is Worm Gear Units KES 15, part number 42001512B.
You can find the detail information about specifications and dimensions on part number 42001512B.

Variation of this product

Part Number
42001512
42001518
42001518B
42001530
42001530B
42001540
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ratio Self-locking (static) Output torque at n1=100min-1
(Nm)
Drive power at n1=100min-1
(W)
Level of efficiency
(eta)
Weight
(g)

196.91 €

1 Available 4 Days 12 : 1No35.80.45162

196.91 €

1 Available 4 Days 18 : 1No2.83.90.42164

207.62 €

1 Available 4 Days 18 : 1No2.83.90.42166

196.91 €

1 Available 4 Days 30 : 1Yes2.62.10.43163

207.62 €

1 Available 4 Days 30 : 1Yes2.62.10.43165

196.91 €

1 Available 4 Days 40 : 1Yes1.71.50.29158

Tech Support