Worm Gear Units KES 20 (42002030)

Worm Gear Units KES 20 42002030
  • Volume Discount

Product Details:

Manufacturer part number: 42002030

Brand: MAEDLER

Price: 200.56

Delivery time: 4 Days


Technical Data:

Ratio: 30 : 1

Self-locking (static): Yes

Output torque at n1=100min-1: 8.5 Nm

Drive power at n1=100min-1: 6.59 W

Level of efficiency: 0.45 eta


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42002030

Part Number
42002030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ratio Self-locking (static) Output torque at n1=100min-1
(Nm)
Drive power at n1=100min-1
(W)
Level of efficiency
(eta)
Weight
(g)

200.56 €

1 Available 4 Days 30 : 1Yes8.56.590.45438

Loading...

  1. 1

Basic information

Type Worm Gear

This page is Worm Gear Units KES 20, part number 42002030.
You can find the detail information about specifications and dimensions on part number 42002030.

Variation of this product

Part Number
42002015B
42002018
42002018B
42002030B
42002040
42002040B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ratio Self-locking (static) Output torque at n1=100min-1
(Nm)
Drive power at n1=100min-1
(W)
Level of efficiency
(eta)
Weight
(g)

214.27 €

1 Available 4 Days 15 : 1No1216.10.52425

200.56 €

1 Available 4 Days 18 : 1Yes1111.60.55426

214.27 €

1 Available 4 Days 18 : 1No1111.60.55426

214.27 €

1 Available 4 Days 30 : 1No8.56.60.45438

200.56 €

1 Available 4 Days 40 : 1Yes5.53.690.39426

214.27 €

1 Available 4 Days 40 : 1Yes5.53.70.39426

Tech Support