Torsionally-Stiff Couplings HB (60110800)

Torsionally-Stiff Couplings HB 60110800
  • Volume Discount

Product Details:

Manufacturer part number: 60110800

Brand: MAEDLER

Price: 39.85

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 1.01 to 3.00 N•m

Allowable Torque: 1.7 Nm

Material: Plastic / Brass

Surface: Chromated and passivated

Stat. breaking torque: 5 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60110800

Part Number
60110800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Material Surface Stat. breaking torque
(Nm)
Bore diameter
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1 Max
(mm)
Torsional stiffness
(Nm/rad)
Weight
(g)

39.85 €

1 Available 4 Days 1.01 to 3.001.7Plastic / BrassChromated and passivated5425.46.99.3280.29226

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 3000
Operating Temperature Range(°C) ::-20 ~ 60 Stainless Yes Coupling type Torsionally stiff, angular flexibility
With keyway No Electrically insulating Yes Max. misalignment angular at 3000 min-1 Max(°) 2
Max. misalignment axial(mm) 0 Temperature min(°C) -20 Temperature max(°C) 60

This page is Torsionally-Stiff Couplings HB, part number 60110800.
You can find the detail information about specifications and dimensions on part number 60110800.

Variation of this product

Part Number
60110300
60110400
60110600
60110900
60111000
60111400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Material Surface Stat. breaking torque
(Nm)
Bore diameter
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1 Max
(mm)
Torsional stiffness
(Nm/rad)
Weight
(g)

36.42 €

1 Available 4 Days 0.05 to 1.000.3Plastic / BrassChromated and passivated0.9319.15.1719.10.22511

36.42 €

1 Available 4 Days 0.05 to 1.000.3Plastic / BrassChromated and passivated0.9419.15.1719.10.22511

36.42 €

1 Available 4 Days 0.05 to 1.000.3Plastic / BrassChromated and passivated0.9619.15.1719.10.22511

37.75 €

1 Available 4 Days 1.01 to 3.001.7Plastic / BrassChromated and passivated5625.46.99.3280.29226

39.84 €

1 Available 4 Days 1.01 to 3.001.7Plastic / BrassChromated and passivated5825.46.99.3280.29226

51.04 €

1 Available 4 Days 3.01 to 5.003.5Plastic / AluminumIridite NCP finish10.5838.111.213.541.40.2529940

Tech Support