Torsionally-Stiff Couplings HF with Blind Holes (60140700)

Torsionally-Stiff Couplings HF with Blind Holes 60140700
  • Volume Discount

Product Details:

Manufacturer part number: 60140700

Brand: MAEDLER

Price: 28.97

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 3.01 to 5.00 N•m

Allowable Torque: 4 Nm

Stat. breaking torque: 13 Nm

Bore diameter B+0.03: 6 mm

Total length L1: 28.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60140700

Part Number
60140700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Stat. breaking torque
(Nm)
Bore diameter B+0.03
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1
(±mm)
Max. misalignment axial
(mm)
Torsional stiffness
(Nm/rad)
Spare disk (Part no.) Weight
(g)

28.97 €

1 Available 4 Days 3.01 to 5.00413628.48.611.225.40.20.1205601 244 0031

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 3000
Operating Temperature Range(°C) ::-20 ~ 60 Material Aluminum / Plastic Stainless Yes
Surface Iridite NCP finish Coupling type Torsionally stiff, transversal flexibility With keyway No
Electrically insulating Yes Max. misalignment angular at 3000 min-1(±Degrees) 0.5 Temperature min(°C) -20
Temperature max(°C) 60

This page is Torsionally-Stiff Couplings HF with Blind Holes, part number 60140700.
You can find the detail information about specifications and dimensions on part number 60140700.

Variation of this product

Part Number
60140100
60140200
60140300
60140800
60140900
60141100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Stat. breaking torque
(Nm)
Bore diameter B+0.03
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1
(±mm)
Max. misalignment axial
(mm)
Torsional stiffness
(Nm/rad)
Spare disk (Part no.) Weight
(g)

22.76 €

1 Available 4 Days 1.01 to 3.001.784226.39.419.10.20.1115601 242 0012

22.76 €

1 Available 4 Days 1.01 to 3.001.785226.39.419.10.20.1115601 242 0012

22.76 €

1 Available 4 Days 1.01 to 3.001.786226.39.419.10.20.1115601 242 0012

30.59 €

1 Available 4 Days 3.01 to 5.00413828.48.611.225.40.20.1205601 244 0031

27.47 €

1 Available 4 Days 3.01 to 5.004131028.48.611.225.40.20.1205601 244 0031

40.30 €

1 Available 4 Days 5.01 to 10.00953848132233.30.20.15615601 246 0086

Tech Support