Apparatus Castors with Back Hole, Rubber Bandage TPE, Light Design - Swivel Castors

Apparatus Castors with Back Hole, Rubber Bandage TPE, Light Design - Swivel Castors
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread: thermoplastic rubber, grey.
Wheel body: plastic, screwed.
Wheel mounting: ball bearing.
Swivel bearing: double ball wreath.

For indoor use. Low-noise operation with low rolling and swivelling resistance. Nonmarking. The tread is slightly oily and can cause contact discolouration on sensitive surfaces.

Temperature range: -20°C to +60°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77713050
77713075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Outer diameter of mounting surface d1
(mm)
Load capacity
(kg)
Weight
(kg)

7.16 €

1 Available 4 Days 502073265138.1500.14

11.30 €

1 Available 4 Days 75251033875.543.2600.26

Loading...

  1. 1

Basic information

Material Rubber (TPE) / Steel Surface Zinc-plated Inner diameter of mounting surface d(mm) 10.2
Suitable Swivel Castor with Brake (Part-No.) 77714050

Tech Support