Torsionally-Stiff Couplings HFD with Through Holes, Stainless (60199407)

Torsionally-Stiff Couplings HFD with Through Holes, Stainless 60199407
  • Volume Discount

Product Details:

Manufacturer part number: 60199407

Brand: MAEDLER

Price: 28.22

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 3.01 to 5.00 N•m

Max. Rotational Speed Range: 2001 to 4,000 r/min

Allowable Torque: 4 Nm

Max. Rotational Speed: 3000 r/min

Stat. breaking torque: 13 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60199407

Part Number
60199407
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Stat. breaking torque
(Nm)
Bore diameter B+0.03
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1
(±mm)
Max. misalignment axial
(mm)
Torsional stiffness
(Nm/rad)
Spare disk (Part no.) Weight
(g)

28.22 €

1 Available 4 Days 3.01 to 5.002001 to 4,0004300013632.411.69.225.40.20.1205601 244 0076

Loading...

  1. 1

Basic information

Category Coupling Main Body Operating Temperature Range(°C) ::-20 ~ 60 Material Stainless steel (1.4305) / Plastic
Stainless Yes Surface Blank Coupling type Torsionally stiff, transversal flexibility
With keyway No Electrically insulating Yes Max. misalignment angular at 3000 min-1(±Degrees) 0.5
Temperature min(°C) -20 Temperature max(°C) 60

This page is Torsionally-Stiff Couplings HFD with Through Holes, Stainless, part number 60199407.
You can find the detail information about specifications and dimensions on part number 60199407.

Variation of this product

Part Number
60199408
60199409
60199411
60199412
60199413
60199415
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Stat. breaking torque
(Nm)
Bore diameter B+0.03
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1
(±mm)
Max. misalignment axial
(mm)
Torsional stiffness
(Nm/rad)
Spare disk (Part no.) Weight
(g)

28.22 €

1 Available 4 Days 3.01 to 5.002001 to 4,0004300013832.411.69.225.40.20.1205601 244 0076

28.22 €

1 Available 4 Days 3.01 to 5.002001 to 4,00043000131032.411.69.225.40.20.1205601 244 0076

38.73 €

1 Available 4 Days 5.01 to 10.002001 to 4,0009300053842151233.30.20.15615601 245 00165

38.73 €

1 Available 4 Days 5.01 to 10.002001 to 4,00093000531042151233.30.20.15615601 245 00165

38.73 €

1 Available 4 Days 5.01 to 10.002001 to 4,00093000531242151233.30.20.15615601 245 00165

47.44 €

1 Available 4 Days 10.01 to 20.002001 to 4,000173000571050.817.815.341.30.250.151200601 248 00305

Tech Support