Torsionally-Stiff Couplings HZ with Blind Holes (60130600)

Torsionally-Stiff Couplings HZ with Blind Holes 60130600
  • Volume Discount

Product Details:

Manufacturer part number: 60130600

Brand: MAEDLER

Price: 25.23

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 3.01 to 5.00 N•m

Allowable Torque: 4 Nm

Material: Aluminum / Plastic

Surface: Iridite NCP finish

Stat. breaking torque: 13 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60130600

Part Number
60130600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Material Surface Stat. breaking torque
(Nm)
Bore diameter B+0.03
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1
(±mm)
Max. misalignment axial
(mm)
Torsional stiffness
(Nm/rad)
Spare disk (Part no.) Weight
(g)

25.23 €

1 Available 4 Days 3.01 to 5.004Aluminum / PlasticIridite NCP finish13828.48.611.225.40.20.1205601 244 0031

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 3000
Operating Temperature Range(°C) ::-20 ~ 60 Stainless Yes Coupling type Torsionally stiff, transversal flexibility
With keyway No Electrically insulating Yes Max. misalignment angular at 3000 min-1(±Degrees) 0.5
Temperature min(°C) -20 Temperature max(°C) 60

This page is Torsionally-Stiff Couplings HZ with Blind Holes, part number 60130600.
You can find the detail information about specifications and dimensions on part number 60130600.

Variation of this product

Part Number
60120400
60120600
60120700
60130700
60130800
60130900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Material Surface Stat. breaking torque
(Nm)
Bore diameter B+0.03
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1
(±mm)
Max. misalignment axial
(mm)
Torsional stiffness
(Nm/rad)
Spare disk (Part no.) Weight
(g)

16.11 €

1 Available 4 Days 0.05 to 1.000.21Brass / PlasticBlank2412.73.85.19.50.10.0530601 238 004

18.55 €

1 Available 4 Days 0.05 to 1.000.5Brass / PlasticBlank4315.94.37.312.70.10.0565601 239 0011

17.51 €

1 Available 4 Days 0.05 to 1.000.5Brass / PlasticBlank4415.94.37.312.70.10.0565601 239 0011

25.23 €

1 Available 4 Days 3.01 to 5.004Aluminum / PlasticIridite NCP finish131028.48.611.225.40.20.1205601 244 0031

30.25 €

1 Available 4 Days 5.01 to 10.009Aluminum / PlasticIridite NCP finish53848132233.30.20.15615601 246 0086

30.25 €

1 Available 4 Days 5.01 to 10.009Aluminum / PlasticIridite NCP finish531048132233.30.20.15615601 246 0086

Tech Support