Torsionally-Stiff Couplings HZD with Through Holes (60130505)

Torsionally-Stiff Couplings HZD with Through Holes 60130505
  • Volume Discount

Product Details:

Manufacturer part number: 60130505

Brand: MAEDLER

Price: 32.63

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 3.01 to 5.00 N•m

Allowable Torque: 4 Nm

Stat. breaking torque: 13 Nm

Bore diameter B+0.03: 6 mm

Total length L1: 32.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60130505

Part Number
60130505
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Stat. breaking torque
(Nm)
Bore diameter B+0.03
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1
(±mm)
Max. misalignment axial
(mm)
Torsional stiffness
(Nm/rad)
Spare disk (Part no.) Weight
(g)

32.63 €

1 Available 4 Days 3.01 to 5.00413632.411.69.225.40.20.1205601 244 0031

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 3000
Operating Temperature Range(°C) ::-20 ~ 60 Material Aluminum / Plastic Stainless Yes
Surface Iridite NCP finish Coupling type Torsionally stiff, transversal flexibility With keyway No
Electrically insulating Yes Max. misalignment angular at 3000 min-1(±Degrees) 0.5 Temperature min(°C) -20
Temperature max(°C) 60

This page is Torsionally-Stiff Couplings HZD with Through Holes, part number 60130505.
You can find the detail information about specifications and dimensions on part number 60130505.

Variation of this product

Part Number
60130105
60130205
60130305
60130605
60130705
60130805
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Stat. breaking torque
(Nm)
Bore diameter B+0.03
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1
(±mm)
Max. misalignment axial
(mm)
Torsional stiffness
(Nm/rad)
Spare disk (Part no.) Weight
(g)

26.84 €

1 Available 4 Days 1.01 to 3.001.784269.47.219.10.20.1115601 242 0013

25.43 €

1 Available 4 Days 1.01 to 3.001.786269.47.219.10.20.1115601 242 0013

26.84 €

1 Available 4 Days 1.01 to 3.001.788269.47.219.10.20.1115601 242 0013

30.92 €

1 Available 4 Days 3.01 to 5.00413832.411.69.225.40.20.1205601 244 0031

30.92 €

1 Available 4 Days 3.01 to 5.004131032.411.69.225.40.20.1205601 244 0031

34.72 €

1 Available 4 Days 5.01 to 10.00953848151833.30.20.15615601 246 0074

Tech Support