Apparatus Castors with Perforated Plate, Rubber Bandage TPE, Light Version, Electrically Conductive - Swivel Castors (77710050EL)

Apparatus Castors with Perforated Plate, Rubber Bandage TPE, Light Version, Electrically Conductive - Swivel Castors 77710050EL
  • Volume Discount

Product Details:

Manufacturer part number: 77710050EL

Brand: MAEDLER

Price: 11.00

Delivery time: 4 Days


Technical Data:

Roller diameter D: 50 mm

Roller width B: 18 mm

Total height H: 73 mm

Center distance from middle axis to support surface A: 26 mm

R: 51 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77710050EL

Part Number
77710050EL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Width of mounting surface P
(mm)
Hole distance between long holes (max.) M
(mm)
Hole distance between long holes (min.) N
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

11.00 €

1 Available 4 Days 50187326515440345077712050EL0.18

Loading...

  1. 1

Basic information

Material Rubber (TPE) electrical conductive / Steel Surface Zinc-plated Long hole width d(mm) 6.3

This page is Apparatus Castors with Perforated Plate, Rubber Bandage TPE, Light Version, Electrically Conductive - Swivel Castors, part number 77710050EL.
You can find the detail information about specifications and dimensions on part number 77710050EL.

Variation of this product

Part Number
77710075EL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Width of mounting surface P
(mm)
Hole distance between long holes (max.) M
(mm)
Hole distance between long holes (min.) N
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

16.32 €

1 Available 4 Days 75241033875.56048386077712075EL0.28

Tech Support