Torsionally-Stiff Couplings HZD with Through Holes, Stainless (60199309)

Torsionally-Stiff Couplings HZD with Through Holes, Stainless 60199309
  • Volume Discount

Product Details:

Manufacturer part number: 60199309

Brand: MAEDLER

Price: 33.25

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 5.01 to 10.00 N•m

Allowable Torque: 9 Nm

Stat. breaking torque: 53 Nm

Bore diameter B+0.03: 10 mm

Total length L1: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60199309

Part Number
60199309
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Stat. breaking torque
(Nm)
Bore diameter B+0.03
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1
(±mm)
Max. misalignment axial
(mm)
Torsional stiffness
(Nm/rad)
Spare disk (Part no.) Weight
(g)

33.25 €

1 Available 4 Days 5.01 to 10.009531042151233.30.20.15615601 245 00165

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 3000
Operating Temperature Range(°C) ::-20 ~ 60 Material Stainless steel (1.4305) / Plastic Stainless Yes
Surface Blank Coupling type Torsionally stiff, transversal flexibility With keyway No
Electrically insulating Yes Max. misalignment angular at 3000 min-1(±Degrees) 0.5 Temperature min(°C) -20
Temperature max(°C) 60

This page is Torsionally-Stiff Couplings HZD with Through Holes, Stainless, part number 60199309.
You can find the detail information about specifications and dimensions on part number 60199309.

Variation of this product

Part Number
60199306
60199307
60199308
60199310
60199312
60199313
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Stat. breaking torque
(Nm)
Bore diameter B+0.03
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1
(±mm)
Max. misalignment axial
(mm)
Torsional stiffness
(Nm/rad)
Spare disk (Part no.) Weight
(g)

25.15 €

1 Available 4 Days 3.01 to 5.00413832.411.69.225.40.20.1205601 244 0076

25.15 €

1 Available 4 Days 3.01 to 5.004131032.411.69.225.40.20.1205601 244 0076

33.25 €

1 Available 4 Days 5.01 to 10.00953842151233.30.20.15615601 245 00165

33.25 €

1 Available 4 Days 5.01 to 10.009531242151233.30.20.15615601 245 00165

40.43 €

1 Available 4 Days 10.01 to 20.0017571050.817.815.341.30.250.151200601 248 00305

40.43 €

1 Available 4 Days 10.01 to 20.0017571250.817.815.341.30.250.151200601 248 00305

Tech Support