Apparatus Castors with Plate, Rubber Bandage TPE, Heavy Design - Fixed Castors (77717100)

Apparatus Castors with Plate, Rubber Bandage TPE, Heavy Design - Fixed Castors 77717100
  • Volume Discount

Product Details:

Manufacturer part number: 77717100

Brand: MAEDLER

Price: 18.01

Delivery time: 4 Days


Technical Data:

Roller diameter D: 100 mm

Roller width B: 30 mm

Total height H: 137 mm

Load capacity: 80 kg

Suitable Swivel Castor with Brake (Part-No.): 77716100


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77717100

Part Number
77717100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Load capacity
(kg)
Suitable Swivel Castor with Brake (Part-No.) Suitable Swivel Castor without Brake (Part-No.) Weight
(kg)

18.01 €

1 Available 4 Days 100301378077716100777151000.6

Loading...

  1. 1

Basic information

Material Rubber (TPE) / Steel Surface Zinc-plated Long hole width d(mm) 9
Length of mounting surface P(mm) 95 Width of mounting surface P1(mm) 70 Hole distance between long holes (P) M(mm) 75
Hole distance between long holes (P1) N(mm) 45

This page is Apparatus Castors with Plate, Rubber Bandage TPE, Heavy Design - Fixed Castors, part number 77717100.
You can find the detail information about specifications and dimensions on part number 77717100.

Variation of this product

Part Number
77717125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Load capacity
(kg)
Suitable Swivel Castor with Brake (Part-No.) Suitable Swivel Castor without Brake (Part-No.) Weight
(kg)

24.11 €

1 Available 4 Days 12531162.510077716125777151250.65

Tech Support