Apparatus Castors with Plate, Rubber Bandage TPE, Heavy Design - Swivel Castors

Apparatus Castors with Plate, Rubber Bandage TPE, Heavy Design - Swivel Castors
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread: thermoplastic rubber, grey.
Wheel body: plastic, screwed.
Wheel mounting: ball bearing.
Swivel bearing: double ball wreath.

For indoor use. Low-noise operation with low rolling and swivelling resistance. Nonmarking. The tread is slightly oily and can cause contact discolouration on sensitive surfaces.

Temperature range: -20°C to +60°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77715100
77715125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

18.81 €

1 Available 4 Days 10030137429280777171000.8

24.34 €

1 Available 4 Days 12531162.544106.5100777171250.85

Loading...

  1. 1

Basic information

Material Rubber (TPE) / Steel Surface Zinc-plated Long hole width d(mm) 9
Length of mounting surface P(mm) 95 Width of mounting surface P1(mm) 70 Hole distance between long holes (P) M(mm) 75
Hole distance between long holes (P1) N(mm) 45

Tech Support