Apparatus Castors with Plate, TPE Rubber Bandage, Double Swivel Castors - Swivel Castors

Apparatus Castors with Plate, TPE Rubber Bandage, Double Swivel Castors - Swivel Castors
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread: thermoplastic rubber, grey.
Wheel body: plastic, screwed.
Wheel mounting: ball bearing.
Swivel bearing: double ball wreath.

For indoor use. Low-noise operation with low rolling and swivelling resistance. Nonmarking. The tread is slightly oily and can cause contact discolouration on sensitive surfaces.

Temperature range: -20°C to +60°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77718050
77718075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

17.94 €

1 Available 4 Days 50187536616.260604646383860777190500.34

22.98 €

1 Available 4 Days 75241023370.58.377676252504280777190750.56

Loading...

  1. 1

Basic information

Material Rubber (TPE) / Steel Surface Zinc-plated

Tech Support