Apparatus Castors with Plate, TPE Rubber Bandage, Double Swivel Castors - Swivel Castors with Brake (77719075)

Apparatus Castors with Plate, TPE Rubber Bandage, Double Swivel Castors - Swivel Castors with Brake 77719075
  • Volume Discount

Product Details:

Manufacturer part number: 77719075

Brand: MAEDLER

Price: 25.30

Delivery time: 4 Days


Technical Data:

Roller diameter D: 75 mm

Roller width B: 24 mm

Total height H: 102 mm

Center distance from middle axis to support surface A: 33 mm

R: 70.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77719075

Part Number
77719075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Weight
(kg)

25.30 €

1 Available 4 Days 75241023370.58.377676252504280777180750.66

Loading...

  1. 1

Basic information

Material Rubber (TPE) / Steel Surface Zinc-plated

This page is Apparatus Castors with Plate, TPE Rubber Bandage, Double Swivel Castors - Swivel Castors with Brake, part number 77719075.
You can find the detail information about specifications and dimensions on part number 77719075.

Variation of this product

Part Number
77719050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Weight
(kg)

19.62 €

1 Available 4 Days 50187536616.260604646383860777180500.4

Tech Support