Idlers 712 AV Made from Cast Iron with One-Sided Flange, Version with Ball Bearing (77521200)

Idlers 712 AV Made from Cast Iron with One-Sided Flange, Version with Ball Bearing 77521200
  • Volume Discount

Product Details:

Manufacturer part number: 77521200

Brand: MAEDLER

Price: 84.40

Delivery time: 4 Days


Technical Data:

Wheel diameter without flange B: 125 mm

Wheel diameter with flange C: 145 mm

Wheel width with flange H: 46 mm

Running surface F: 36 mm

Hub length symmetric G: 52 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77521200

Part Number
77521200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter without flange B
(mm)
Wheel diameter with flange C
(mm)
Wheel width with flange H
(mm)
Running surface F
(mm)
Hub length symmetric G
(mm)
Hub diameter ND
(mm)
Bore diameter D
(mm)
Max. wheel load
(kg)
Ball bearing Weight
(kg)

84.40 €

1 Available 4 Days 125145463652622010006204 Z2.8

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Zinc-plated

This page is Idlers 712 AV Made from Cast Iron with One-Sided Flange, Version with Ball Bearing, part number 77521200.
You can find the detail information about specifications and dimensions on part number 77521200.

Variation of this product

Part Number
77520700
77521000
77521500
77521800
77522000
77522500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter without flange B
(mm)
Wheel diameter with flange C
(mm)
Wheel width with flange H
(mm)
Running surface F
(mm)
Hub length symmetric G
(mm)
Hub diameter ND
(mm)
Bore diameter D
(mm)
Max. wheel load
(kg)
Ball bearing Weight
(kg)

67.46 €

1 Available 4 Days 7510040304754208006004 2Z1.3

78.10 €

1 Available 4 Days 100125463652622010006204 2Z2.4

99.52 €

1 Available 4 Days 150175463652622010006204 Z3.5

117.95 €

1 Available 4 Days 180210473652652012006204 Z4.7

157.55 €

1 Available 4 Days 200230563860902515006305 Z7.7

238.40 €

1 Available 4 Days 250300655070903020006206 Z12.8

Tech Support