Idlers 712 AV Made from Cast Iron with One-Sided Flange, Version with Plain Bearing (77500500)

Idlers 712 AV Made from Cast Iron with One-Sided Flange, Version with Plain Bearing 77500500
  • Volume Discount

Product Details:

Manufacturer part number: 77500500

Brand: MAEDLER

Price: 30.17

Delivery time: 4 Days


Technical Data:

Wheel diameter without flange B: 50 mm

Wheel diameter with flange C: 62 mm

Wheel width with flange H: 32 mm

Running surface F: 26 mm

Hub length symmetric G: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77500500

Part Number
77500500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter without flange B
(mm)
Wheel diameter with flange C
(mm)
Wheel width with flange H
(mm)
Running surface F
(mm)
Hub length symmetric G
(mm)
Hub diameter ND
(mm)
Bore diameter D
(mm)
Max. wheel load
(kg)
Weight
(kg)

30.17 €

1 Available 4 Days 50623226--15+0.24000.6

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Zinc-plated

This page is Idlers 712 AV Made from Cast Iron with One-Sided Flange, Version with Plain Bearing, part number 77500500.
You can find the detail information about specifications and dimensions on part number 77500500.

Variation of this product

Part Number
77500700
77501000
77501200
77501500
77501800
77502000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter without flange B
(mm)
Wheel diameter with flange C
(mm)
Wheel width with flange H
(mm)
Running surface F
(mm)
Hub length symmetric G
(mm)
Hub diameter ND
(mm)
Bore diameter D
(mm)
Max. wheel load
(kg)
Weight
(kg)

36.03 €

1 Available 4 Days 751004030474020+0.28001.3

40.45 €

1 Available 4 Days 1001254636524520+0.210002.3

49.95 €

1 Available 4 Days 1251454636524520+0.210002.7

58.59 €

1 Available 4 Days 1501754636526220+0.210003.5

75.98 €

1 Available 4 Days 1802104736526530+0.212004.7

109.34 €

1 Available 4 Days 2002305638609030+0.215007.7

Tech Support