Idlers Made from Polyamide with One-Sided Flange (Part Numbers)

Idlers Made from Polyamide with One-Sided Flange
  • Volume Discount
This Polyamide grade has a high abrasion resistance with low friction coefficient, is self lubricating and can thus, at low speeds, easily be used as plain bearing.

Temperature range: -40°C to +80°C.

* Above +35°C, the load has to be reduced. At the max. temperature, the max. load capacity is only 40 to 50% of the load shown in the table.

Note Regarding Polyamide Wheels: Inside these die-cast parts are some cavities caused by production. These parts should therefore not be drilled too deep. With larger bores or when grooving the cavities might become visible. This often does not affect the functionality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77540500
77540600
77540900
77541000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter without flange B
(mm)
Wheel diameter with flange C
(mm)
Wheel width with flange H
(mm)
Running surface F
(mm)
Hub length symmetric G
(mm)
Hub diameter ND
(mm)
Bore diameter D
(mm)
Max. wheel load
(kg)
Weight
(kg)

21.32 €

1 Available 4 Days 5070302030-161000.065

23.09 €

1 Available 4 Days 628026183035161000.09

58.33 €

1 Available 4 Days 87108322532-162000.22

77.64 €

1 Available 4 Days 10012045324050202800.36

Loading...

  1. 1

Basic information

Material Polyamide (PA) Surface Blank

Tech Support