Idlers Made from Steel (C45) with Flange on Both Sides (77600600)

Idlers Made from Steel (C45) with Flange on Both Sides 77600600
  • Volume Discount

Product Details:

Manufacturer part number: 77600600

Brand: MAEDLER

Price: 82.22

Delivery time: 4 Days


Technical Data:

Diameter of runing surface A: 63 mm

Outer diameter with flanges B: 75 mm

Width with flanges G: 27 mm

Width with hubs C: 33 mm

Width of runing area D: 15.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77600600

Part Number
77600600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of runing surface A
(mm)
Outer diameter with flanges B
(mm)
Width with flanges G
(mm)
Width with hubs C
(mm)
Width of runing area D
(mm)
Total length with bolt E
(mm)
Bolt diameter F
(mm)
Wheel load max.
(kg)
d1
(mm)
b1
(mm)
Diameter of washers d2
(mm)
Washer width b2
(mm)
Recommended rail Mounting Elements Ball bearing Weight
(kg)

82.22 €

1 Available 4 Days 6375273315.36815480203302.560 x 15Hexagon-screw M10 x 16 mm2 x 6202 2Z0.75

Loading...

  1. 1

Basic information

Material Steel (C45) Surface Black oxide finish

This page is Idlers Made from Steel (C45) with Flange on Both Sides, part number 77600600.
You can find the detail information about specifications and dimensions on part number 77600600.

Variation of this product

Part Number
77600400
77600500
77600800
77601000
77601300
77601600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter of runing surface A
(mm)
Outer diameter with flanges B
(mm)
Width with flanges G
(mm)
Width with hubs C
(mm)
Width of runing area D
(mm)
Total length with bolt E
(mm)
Bolt diameter F
(mm)
Wheel load max.
(kg)
d1
(mm)
b1
(mm)
Diameter of washers d2
(mm)
Washer width b2
(mm)
Recommended rail Mounting Elements Ball bearing Weight
(kg)

24.35 €

1 Available 4 Days 3545172010.35010160----40 x 10Flat nut M10 with tooth lock washer1 x 6000 2Z0.18

27.58 €

1 Available 4 Days 4555192412.36512250----50 x 12Flat nut M12 with tooth lock washer1 x 6201 2Z0.32

109.98 €

1 Available 4 Days 84100344020.3802084026337360 x 20Hexagon-screw M12 x 16 mm2 x 6204 2Z1.5

154.12 €

1 Available 4 Days 1001254046259625960323373DIN 5901 S 7Hexagon-screw M12 x 16 mm2 x 6205 2Z3.35

221.98 €

1 Available 4 Days 130160525832120301360383503DIN 5901 S 10Hexagon-screw M16 x 20 mm2 x 6206 2Z4.6

260.15 €

1 Available 4 Days 164200647038140351800453604DIN 5901 S 14Hexagon-screw M20 x 25 mm2 x 6207 2Z8.8

Tech Support