Lifting Castors with Ratchet Adjustment - Lifting Castors with Plate

Lifting Castors with Ratchet Adjustment - Lifting Castors with Plate
  • Volume Discount
Material: Housing: cast aluminium.
Levelling foot and wheel body: plastic polyamide, screwed.
Wheel mounting: plain bearing.
Swivel bearing: double ball wreath.

Bolt-on, rollable machine foot for easy repositioning of machines and production units indoors that would have to be moved with a lift truck if they were to be rearranged.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77781050
77781062
77781075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Height H
(mm)
Max. height H1
(mm)
Hole diameter d
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Length of mounting surface P
(mm)
Mounting hole center distance M
(mm)
Load capacity
(kg)
Weight
(kg)

69.85 €

1 Available 4 Days 502485957386373582500.69

92.52 €

1 Available 4 Days 6230.71101229447590705001.14

112.66 €

1 Available 4 Days 7532120132115390.595707501.51

Loading...

  1. 1

Basic information

Material Polyamide / Cast aluminum Surface blank

Tech Support