Ball Transfer Units 374, Solid Steel Housing, Plain Fit, with Tolerance Ring, Spring Loaded (65437412)

Ball Transfer Units 374, Solid Steel Housing, Plain Fit, with Tolerance Ring, Spring Loaded 65437412
  • Volume Discount

Product Details:

Manufacturer part number: 65437412

Brand: MAEDLER

Price: 109.32

Delivery time: 4 Days


Technical Data:

Outer diameter D (mm): 23.9 Ø

Size dw: 12.7 mm

Load rating: 400 N

Fs max: 900 N

Outer diameter mounting surface DTR: 24.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65437412

Part Number
65437412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter D (mm)
(Ø)
Size dw
(mm)
Load rating
(N)
Fs max
(N)
Outer diameter mounting surface DTR
(mm)
Total height H
(mm)
H2
(mm)
hTR
(mm)
Weight
(kg)

109.32 €

1 Available 4 Days 23.912.740090024.53028.510.50.07

Loading...

  1. 1

Basic information

Material Steel Surface Black oxide finish s(mm) 1.5

This page is Ball Transfer Units 374, Solid Steel Housing, Plain Fit, with Tolerance Ring, Spring Loaded, part number 65437412.
You can find the detail information about specifications and dimensions on part number 65437412.

Variation of this product

Part Number
65437415
65437425
65437430
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer diameter D (mm)
(Ø)
Size dw
(mm)
Load rating
(N)
Fs max
(N)
Outer diameter mounting surface DTR
(mm)
Total height H
(mm)
H2
(mm)
hTR
(mm)
Weight
(kg)

156.52 €

1 Available 4 Days 29.915.8600110030.53634.510.50.13

195.94 €

1 Available 4 Days 39.825.41000175040.54846.510.50.32

397.67 €

1 Available 4 Days 49.9303350585050.56058.512.30.65

Tech Support