Ball Transfer Units 376, Solid Steel Housing, Plain Fit, with Threaded Stud

Ball Transfer Units 376, Solid Steel Housing, Plain Fit, with Threaded Stud
  • Volume Discount
Material Type 376: Housing: Steel, zinc-plated.
Ball cup: Steel, case hardened.
Balls: Steel 100Cr6, hardened.
Medium duty ball transfer unit for medium high load.
Orientation: Ball up or horizontal. From size 22 with felt seal.
Without drain hole.
Conveying speed max. 1.5m/sec.
Temperature range -30°C to +100°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65437615
65437619
65437622
65437630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter D (mm)
(Ø)
Size dw
(mm)
Load rating
(N)
Height H
(mm)
Overhang with ball h1
(mm)
Thread length L
(mm)
Thread size x Pitch M
(mm)
Weight
(kg)

24.39 €

1 Available 4 Days 251560026520M 8 x 1.250.083

38.45 €

1 Available 4 Days 3019750264.820.5M 8 x 1.250.106

34.48 €

1 Available 4 Days 3622180037.54.525.4M 12 x 1.750.256

48.67 €

1 Available 4 Days 4530350043.86.525.4M 12 x 1.750.44

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

Tech Support