Manufacturer part number: 65437826
Brand: MAEDLER
Price: 110.43 €
Delivery time: 4 Days
Outer diameter D (mm): 50 Ø
Size dw: 25.4 mm
Load rating: 3850 N
Height H: 51.3 mm
Overhang with ball h1: 6.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65437826
Part Number
|
---|
65437826 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer diameter D (mm) (Ø) | Size dw (mm) | Load rating (N) | Height H (mm) | Overhang with ball h1 (mm) | Thread length L (mm) | Thread size x Pitch M (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
110.43 € | 1 | Available | 4 Days | 50 | 25.4 | 3850 | 51.3 | 6.4 | 25 | M 12 x 1.75 | 0.63 |
Loading...
Material | Steel | Surface | Anti oxid finish (KTL) |
---|
This page is Ball Transfer Units 378, Solid Steel Housing, Plain Fit, with Threaded Stud, part number 65437826.
You can find the detail information about specifications and dimensions on part number 65437826.
Configure
Basic Attributes
Outer diameter D (mm)(Ø)
Size dw(mm)
Load rating(N)
Height H(mm)
Overhang with ball h1(mm)
Thread length L(mm)
Thread size x Pitch M(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65437812 |
65437813 |
65437825 |
65437838 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer diameter D (mm) (Ø) | Size dw (mm) | Load rating (N) | Height H (mm) | Overhang with ball h1 (mm) | Thread length L (mm) | Thread size x Pitch M (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
32.21 € | 1 | Available | 4 Days | 20 | 12.7 | 500 | 19.1 | 3.8 | 16.1 | M 8 x 1.25 | 0.04 | |
33.86 € | 1 | Available | 4 Days | 20.6 | 12.7 | 500 | 19.1 | 3.8 | 28.7 | M 8 x 1.25 | 0.04 | |
99.83 € | 1 | Available | 4 Days | 44 | 25.4 | 2250 | 48.3 | 5.6 | 25 | M 12 x 1.75 | 0.49 | |
170.99 € | 1 | Available | 4 Days | 60 | 38.1 | 11000 | 73.5 | 12.7 | 40 | M 20 x 2.5 | 1.34 |