Ball Transfer Units 383, Top Flange Mounted, without Cup (65438319)

Ball Transfer Units 383, Top Flange Mounted, without Cup 65438319
  • Volume Discount

Product Details:

Manufacturer part number: 65438319

Brand: MAEDLER

Price: 21.90

Delivery time: 4 Days


Technical Data:

Outer diameter D (mm): 29.1 Ø

Size dw: 19 mm

Load rating: 250 N

Outer diameter support surface D1: 61 mm

Total height H: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65438319

Part Number
65438319
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter D (mm)
(Ø)
Size dw
(mm)
Load rating
(N)
Outer diameter support surface D1
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Overhang without ball h2
(mm)
Thickness of support surface h3
(mm)
h4
(mm)
Ø Lk
(mm)
Weight
(kg)

21.90 €

1 Available 4 Days 29.1192506122106.83.21244.50.09

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank Ø S(mm) 2 x 5.1

This page is Ball Transfer Units 383, Top Flange Mounted, without Cup, part number 65438319.
You can find the detail information about specifications and dimensions on part number 65438319.

Variation of this product

Part Number
65438332
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer diameter D (mm)
(Ø)
Size dw
(mm)
Load rating
(N)
Outer diameter support surface D1
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Overhang without ball h2
(mm)
Thickness of support surface h3
(mm)
h4
(mm)
Ø Lk
(mm)
Weight
(kg)

43.51 €

1 Available 4 Days 45.532125073.736.116.28.24.219.958.70.269

Tech Support