Ball Transfer Units 386, Bottom Flange Mounted, Steel-Sheet Housing

Ball Transfer Units 386, Bottom Flange Mounted, Steel-Sheet Housing
  • Volume Discount
Material Type 386: Housing: Steel, zinc-plated.
Ball cup: Steel.
Balls: Steel, hardened.
Light duty ball transfer unit for low load.
Orientation: Ball up or horizontal.
With felt seal and drain hole.
Conveying speed max. 1m/sec.
Temperature range -20°C to +70°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65438626

Part Number
65438626
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.18 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated Size dw(mm) 25.4
Load rating(N) 550 Outer diameter ball housing D(mm) 45 Outer diameter support surface D1(mm) 69 x 51
E(mm) 55.9 - 60.3 Total height H(mm) 30.4 Overhang without ball h2(mm) 24.1
S(mm) Ø5.5 x 7.7 No. of holes(mm) 2 Weight(kg) 0.155

This page is Ball Transfer Units 386, Bottom Flange Mounted, Steel-Sheet Housing, part number 65438626.
You can find the detail information about specifications and dimensions on part number 65438626.

Tech Support