Ball Transfer Units 388, Bottom Flange Mounted, Solid Steel Housing (65438838)

Ball Transfer Units 388, Bottom Flange Mounted, Solid Steel Housing 65438838
  • Volume Discount

Product Details:

Manufacturer part number: 65438838

Brand: MAEDLER

Price: 170.80

Delivery time: 4 Days


Technical Data:

Size dw: 38.1 mm

Load rating: 11000 N

Outer diameter mounting surface D: 60.3 mm

Outer diameter support surface D1: 76.2 mm

E: 57.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65438838

Part Number
65438838
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size dw
(mm)
Load rating
(N)
Outer diameter mounting surface D
(mm)
Outer diameter support surface D1
(mm)
E
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Thickness of support surface h3
(mm)
Ø S
(mm)
No. of holes
(mm)
Weight
(kg)

170.80 €

1 Available 4 Days 38.11100060.376.257.960.312.712.78.141.23

Loading...

  1. 1

Basic information

Material Steel Surface Anti oxid finish (KTL)

This page is Ball Transfer Units 388, Bottom Flange Mounted, Solid Steel Housing, part number 65438838.
You can find the detail information about specifications and dimensions on part number 65438838.

Variation of this product

Part Number
65438812
65438825
65438826
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size dw
(mm)
Load rating
(N)
Outer diameter mounting surface D
(mm)
Outer diameter support surface D1
(mm)
E
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Thickness of support surface h3
(mm)
Ø S
(mm)
No. of holes
(mm)
Weight
(kg)

38.83 €

1 Available 4 Days 12.750023.847.7 x 3234.922.23.82420.08

98.82 €

1 Available 4 Days 25.4225044.557.244.541.37.14.86.140.44

118.64 €

1 Available 4 Days 25.438505076.257.944.56.46.48.140.68

Tech Support