Fixing Clips for Ball Transfer Units (65439224)

Fixing Clips for Ball Transfer Units 65439224
  • Volume Discount

Product Details:

Manufacturer part number: 65439224

Brand: MAEDLER

Price: 2.73

Delivery time: 4 Days


Technical Data:

Material: Stainless steel

Ø D: 24 mm

Ø DB: 25.0 - 25.5 mm

Weight: 0.5 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65439224

Part Number
65439224
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Ø D
(mm)
Ø DB
(mm)
Weight
(g)

2.73 €

1 Available 4 Days Stainless steel2425.0 - 25.50.5

Loading...

  1. 1

Basic information

Type Related Part Surface Blank H(mm) 7
h(mm) 0.3

This page is Fixing Clips for Ball Transfer Units, part number 65439224.
You can find the detail information about specifications and dimensions on part number 65439224.

Variation of this product

Part Number
65439124
65439136
65439145
65439162
65439236
65439245
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Ø D
(mm)
Ø DB
(mm)
Weight
(g)

2.20 €

1 Available 4 Days Spring steel2425.0 - 25.50.5

2.44 €

1 Available 4 Days Spring steel3637.0 - 37.50.8

2.73 €

1 Available 4 Days Spring steel4546.0 - 46.51

3.11 €

1 Available 4 Days Spring steel6263.0 - 63.51.5

3.19 €

1 Available 4 Days Stainless steel3637.0 - 37.50.8

4.32 €

1 Available 4 Days Stainless steel4546.0 - 46.51

Tech Support