Heavy Duty Transport Castors with Perforated Plate, PU Bandage - Fixed Castors (77763125H)

Heavy Duty Transport Castors with Perforated Plate, PU Bandage - Fixed Castors 77763125H
  • Volume Discount

Product Details:

Manufacturer part number: 77763125H

Brand: MAEDLER

Price: 36.90

Delivery time: 4 Days


Technical Data:

Roller diameter D: 125 mm

Roller width B: 50 mm

Total height H: 178 mm

Long hole width d: 11** mm

Length of mounting surface P: 135 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77763125H

Part Number
77763125H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

36.90 €

1 Available 4 Days 1255017811**13511210575--45077761125H77762125H2.0

Loading...

  1. 1

Basic information

Material Cast polyurethane / Steel Surface Zinc-plated N2(mm) -

This page is Heavy Duty Transport Castors with Perforated Plate, PU Bandage - Fixed Castors, part number 77763125H.
You can find the detail information about specifications and dimensions on part number 77763125H.

Variation of this product

Part Number
77763080H
77763100H
77763150H
77763200H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

31.46 €

1 Available 4 Days 80401279105878365735325077761080H77762080H0.9

29.15 €

1 Available 4 Days 100401379105878365735328077761100H77762100H1.2

43.73 €

1 Available 4 Days 1505020911**13511210575--55077761150H77762150H2.3

53.04 €

1 Available 4 Days 2005025511**13511210575--60077761200H77762200H2.7

Tech Support