Heavy Duty Transport Castors with Perforated Plate, White Plastic Wheel - Fixed Castors (77723080H)

Heavy Duty Transport Castors with Perforated Plate, White Plastic Wheel - Fixed Castors 77723080H
  • Volume Discount

Product Details:

Manufacturer part number: 77723080H

Brand: MAEDLER

Price: 27.99

Delivery time: 4 Days


Technical Data:

Roller diameter D: 80 mm

Roller width B: 30 mm

Total height H: 112 mm

Long hole width d: 9 mm

Length of mounting surface P: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77723080H

Part Number
77723080H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

27.99 €

1 Available 4 Days 80301129100858060754515077721080H77722080H0.6

Loading...

  1. 1

Basic information

Material Polyamide (PA) / Steel Surface Zinc-plated N2(mm) -

This page is Heavy Duty Transport Castors with Perforated Plate, White Plastic Wheel - Fixed Castors, part number 77723080H.
You can find the detail information about specifications and dimensions on part number 77723080H.

Variation of this product

Part Number
77723100H
77723125H
77723150H
77723200H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

33.25 €

1 Available 4 Days 1003515311**13511310575--50077721100H-1.2

54.05 €

1 Available 4 Days 1255017811**13511310575--60077721125H77722125H1.8

58.36 €

1 Available 4 Days 1504720911**13511310575--60077721150H77722150H2.1

59.76 €

1 Available 4 Days 2005025511**13511310575--60077721200H77722200H2.3

Tech Support