Heavy Duty Transport Castors with Perforated Plate, White Plastic Wheel - Swivel Castors with Brakes (77722080H)

Heavy Duty Transport Castors with Perforated Plate, White Plastic Wheel - Swivel Castors with Brakes 77722080H
  • Volume Discount

Product Details:

Manufacturer part number: 77722080H

Brand: MAEDLER

Price: 61.99

Delivery time: 4 Days


Technical Data:

Roller diameter D: 80 mm

Roller width B: 30 mm

Total height H: 112 mm

Center distance from middle axis to support surface A: 38 mm

R: 78 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77722080H

Part Number
77722080H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

61.99 €

1 Available 4 Days 803011238789**10585806015077723080H1.2

Loading...

  1. 1

Basic information

Material Polyamide (PA) / Steel Surface Zinc-plated Hole distance between long holes (P min.) N(mm) -
Hole distance between long holes (P1 min.) N1(mm) - N2(mm) -

This page is Heavy Duty Transport Castors with Perforated Plate, White Plastic Wheel - Swivel Castors with Brakes, part number 77722080H.
You can find the detail information about specifications and dimensions on part number 77722080H.

Variation of this product

Part Number
77722125H
77722150H
77722200H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

77.23 €

1 Available 4 Days 1255017846108.511**1381101057560077723125H3.1

83.15 €

1 Available 4 Days 150472094812311**1381101057560077723150H3.2

85.31 €

1 Available 4 Days 200502555215211**1381101057560077723200H3.8

Tech Support