Stainless Steel Transport Castors with Perforated Plate, PU Bandage - Fixed Castors

Stainless Steel Transport Castors with Perforated Plate, PU Bandage - Fixed Castors
  • Volume Discount
Material:
Fork: Stainless steel.
Tread: Polyurethane 98 +/-4° Shore A.
Wheel body: Plastic, screwed.
Wheel bearing: Plain bearing.

For interior and exterior use. Good resistance to oil, grease, petrol and chemicals.

Temperature range: -20°C to +70°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77763080SS
77763100SS
77763125SS
77763150SS
77763200SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

16.67 €

1 Available 4 Days 802810891008380627410077761080SS77762080SS0.3

18.20 €

1 Available 4 Days 1003012791008380627413077761100SS77762100SS0.4

22.61 €

1 Available 4 Days 1253215591008380627413077761125SS77762125SS0.5

42.66 €

1 Available 4 Days 1503519211135110107839520077761150SS77762150SS1.0

60.82 €

1 Available 4 Days 2004524011135110107839520077761200SS77762200SS1.5

Loading...

  1. 1

Basic information

Material Polyurethane / Stainless steel Surface Blank Hole distance between long holes (P1 min.) N1(mm) 55
N2(mm) -

Tech Support