Super Heavy Duty Transport Castors with Perforated Plate, PU Bandage - Swivel Castors with Brakes (77762125SH)

Super Heavy Duty Transport Castors with Perforated Plate, PU Bandage - Swivel Castors with Brakes 77762125SH
  • Volume Discount

Product Details:

Manufacturer part number: 77762125SH

Brand: MAEDLER

Price: 139.98

Delivery time: 4 Days


Technical Data:

Roller diameter D: 125 mm

Total height H: 170 mm

Center distance from middle axis to support surface A: 50 mm

R: 112.5 mm

Load capacity: 550 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77762125SH

Part Number
77762125SH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

139.98 €

1 Available 4 Days 12517050112.555077763125SH5.8

Loading...

  1. 1

Basic information

Material Cast polyurethane / Steel Surface Zinc-plated Roller width B(mm) 50
Long hole width d(mm) 11 Length of mounting surface P(mm) 138 Width of mounting surface P1(mm) 110
Hole distance between long holes (P max.) M(mm) 105 Hole distance between long holes (P1 max.) M1(mm) 80 Hole distance between long holes (P min.) N(mm) -
Hole distance between long holes (P1 min.) N1(mm) - N2(mm) 75

This page is Super Heavy Duty Transport Castors with Perforated Plate, PU Bandage - Swivel Castors with Brakes, part number 77762125SH.
You can find the detail information about specifications and dimensions on part number 77762125SH.

Variation of this product

Part Number
77762100SH
77762150SH
77762200SH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

133.38 €

1 Available 4 Days 100145358540077763100SH4.6

146.60 €

1 Available 4 Days 1501956013580077763150SH6.7

157.83 €

1 Available 4 Days 20024560160100077763200SH7.3

Tech Support