Transport Castors with Plate, Elastic Solid Rubber Wheel Black - Fixed Castors (77753100)

Transport Castors with Plate, Elastic Solid Rubber Wheel Black - Fixed Castors 77753100
  • Volume Discount

Product Details:

Manufacturer part number: 77753100

Brand: MAEDLER

Price: 40.78

Delivery time: 4 Days


Technical Data:

Roller diameter D: 100 mm

Roller width B: 40 mm

Total height H: 128 mm

Long hole width d: 9 mm

Length of mounting surface P: 105 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77753100

Part Number
77753100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
N2
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

40.78 €

1 Available 4 Days 1004012891058684647656-15077751100777521000.80

Loading...

  1. 1

Basic information

Material Elastic rubber / Steel Surface Zinc-plated

This page is Transport Castors with Plate, Elastic Solid Rubber Wheel Black - Fixed Castors, part number 77753100.
You can find the detail information about specifications and dimensions on part number 77753100.

Variation of this product

Part Number
77753125
77753160
77753200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
N2
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

51.44 €

1 Available 4 Days 125401579**105858060---20077751125777521251.25

72.99 €

1 Available 4 Days 16050195121351101058010075-30077751160777521602.15

99.27 €

1 Available 4 Days 200502351213511010580100757535077751200777522002.8

Tech Support