Manufacturer part number: 77746100
Brand: MAEDLER
Price: 23.29 €
Delivery time: 4 Days
Roller diameter D: 100 mm
Total height H: 128 mm
Load capacity: 150 kg
Suitable Swivel Castor without Brake (Part-No.): 77744100
Suitable Swivel Castor with Brake (Part-No.): 77745100
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
77746100
Part Number
|
---|
77746100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller diameter D (mm) | Total height H (mm) | Load capacity (kg) | Suitable Swivel Castor without Brake (Part-No.) | Suitable Swivel Castor with Brake (Part-No.) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
23.29 € | 1 | Available | 4 Days | 100 | 128 | 150 | 77744100 | 77745100 | 0.6 |
Loading...
Material | Elastic rubber / Steel | Surface | Zinc-plated | Roller width B(mm) | 32 |
---|---|---|---|---|---|
Long hole width d(mm) | 9 | Length of mounting surface P(mm) | 104 | Width of mounting surface P1(mm) | 86 |
Hole distance between long holes (P max.) M(mm) | 84 | Hole distance between long holes (P1 max.) M1(mm) | 64 | Hole distance between long holes (P min.) N(mm) | 76 |
Hole distance between long holes (P1 min.) N1(mm) | 56 | N2(mm) | - |
This page is Transport Castors with Plate, Elastic Solid Rubber Wheel Blue, with Thread Guard - Fixed Castors, part number 77746100.
You can find the detail information about specifications and dimensions on part number 77746100.
Configure
Optional Attributes
Part Number |
---|
77746080 |
77746125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller diameter D (mm) | Total height H (mm) | Load capacity (kg) | Suitable Swivel Castor without Brake (Part-No.) | Suitable Swivel Castor with Brake (Part-No.) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
18.17 € | 1 | Available | 4 Days | 80 | 105 | 120 | 77744080 | 77745080 | 0.49 | |
30.00 € | 1 | Available | 4 Days | 125 | 155 | 175 | 77744125 | 77745125 | 0.73 |