Transport Castors with Plate, Plastic Wheel White - Fixed Castors (77723100)

Transport Castors with Plate, Plastic Wheel White - Fixed Castors 77723100
  • Volume Discount

Product Details:

Manufacturer part number: 77723100

Brand: MAEDLER

Price: 10.80

Delivery time: 4 Days


Technical Data:

Roller diameter D: 100 mm

Roller width B: 32 mm

Total height H: 128 mm

Long hole width d: 9 mm

Length of mounting surface P: 104 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77723100

Part Number
77723100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

10.80 €

1 Available 4 Days 100321289104868464765612577721100777221000.42

Loading...

  1. 1

Basic information

Material Polyamide (PA) / Steel Surface Zinc-plated N2(mm) -

This page is Transport Castors with Plate, Plastic Wheel White - Fixed Castors, part number 77723100.
You can find the detail information about specifications and dimensions on part number 77723100.

Variation of this product

Part Number
77723080
77723125
77723150
77723200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

8.96 €

1 Available 4 Days 80301059104868464765612577721080777220800.36

15.31 €

1 Available 4 Days 125351559104868464765617577721125777221250.58

28.81 €

1 Available 4 Days 1504519012135110105801007530077721150777221501.26

35.07 €

1 Available 4 Days 2005023512135110105801007530077721200777222001.6

Tech Support