Transport Castors with Plate, Plastic Wheel White - Swivel Castors (77721080)

Transport Castors with Plate, Plastic Wheel White - Swivel Castors 77721080
  • Volume Discount

Product Details:

Manufacturer part number: 77721080

Brand: MAEDLER

Price: 11.41

Delivery time: 4 Days


Technical Data:

Roller diameter D: 80 mm

Roller width B: 30 mm

Total height H: 105 mm

Center distance from middle axis to support surface A: 34 mm

R: 74 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77721080

Part Number
77721080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

11.41 €

1 Available 4 Days 8030105347491048084647656125777230800.52

Loading...

  1. 1

Basic information

Material Polyamide (PA) / Steel Surface Zinc-plated N2(mm) -

This page is Transport Castors with Plate, Plastic Wheel White - Swivel Castors, part number 77721080.
You can find the detail information about specifications and dimensions on part number 77721080.

Variation of this product

Part Number
77721100
77721125
77721150
77721200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

13.57 €

1 Available 4 Days 10032128348491048084647656125777231000.6

16.52 €

1 Available 4 Days 125351553496.591048084647656175777231250.7

34.07 €

1 Available 4 Days 1504519048123121351101058010075300777231501.6

40.85 €

1 Available 4 Days 2005023558158121351101058010075300777232001.88

Tech Support