Manufacturer part number: 77763125
Brand: MAEDLER
Price: 64.79 €
Delivery time: 4 Days
Roller diameter D: 125 mm
Roller width B: 38 mm
Total height H: 157 mm
Long hole width d: 11** mm
Length of mounting surface P: 105 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
77763125
Part Number
|
---|
77763125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller diameter D (mm) | Roller width B (mm) | Total height H (mm) | Long hole width d (mm) | Length of mounting surface P (mm) | Width of mounting surface P1 (mm) | Hole distance between long holes (P max.) M (mm) | Hole distance between long holes (P1 max.) M1 (mm) | Hole distance between long holes (P min.) N (mm) | Hole distance between long holes (P1 min.) N1 (mm) | N2 (mm) | Load capacity (kg) | Suitable Swivel Castor without Brake (Part-No.) | Suitable Swivel Castor with Brake (Part-No.) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.79 € | 1 | Available | 4 Days | 125 | 38 | 157 | 11** | 105 | 85 | 80 | 60 | - | - | - | 300 | 77761125 | 77762125 | 1.45 |
Loading...
Material | Cast polyurethane / Steel | Surface | Zinc-plated |
---|
This page is Transport Castors with Plate, PU Bandage - Fixed Castors, part number 77763125.
You can find the detail information about specifications and dimensions on part number 77763125.
Configure
Basic Attributes
Roller diameter D(mm)
Roller width B(mm)
Total height H(mm)
Long hole width d(mm)
Length of mounting surface P(mm)
Width of mounting surface P1(mm)
Hole distance between long holes (P max.) M(mm)
Hole distance between long holes (P1 max.) M1(mm)
Hole distance between long holes (P min.) N(mm)
Hole distance between long holes (P1 min.) N1(mm)
N2(mm)
Load capacity(kg)
Suitable Swivel Castor without Brake (Part-No.)
Suitable Swivel Castor with Brake (Part-No.)
Optional Attributes
Part Number |
---|
77763080 |
77763100 |
77763150 |
77763160 |
77763200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller diameter D (mm) | Roller width B (mm) | Total height H (mm) | Long hole width d (mm) | Length of mounting surface P (mm) | Width of mounting surface P1 (mm) | Hole distance between long holes (P max.) M (mm) | Hole distance between long holes (P1 max.) M1 (mm) | Hole distance between long holes (P min.) N (mm) | Hole distance between long holes (P1 min.) N1 (mm) | N2 (mm) | Load capacity (kg) | Suitable Swivel Castor without Brake (Part-No.) | Suitable Swivel Castor with Brake (Part-No.) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.92 € | 1 | Available | 4 Days | 80 | 20 | 105 | 9 | 104 | 80 | 84 | 64 | 76 | 56 | - | 120 | 77761080 | 77762080 | 0.45 | |
54.26 € | 1 | Available | 4 Days | 100 | 40 | 132 | 11** | 105 | 85 | 80 | 60 | - | - | - | 200 | 77761100 | 77762100 | 1.1 | |
77.44 € | 1 | Available | 4 Days | 150 | 40 | 181 | 11 | 135 | 110 | 105 | 80 | - | - | 75 | 250 | 77761150 | 77762150 | 1.75 | |
77.85 € | 1 | Available | 4 Days | 160 | 50 | 195 | 11 | 135 | 110 | 105 | 80 | - | - | 75 | 300 | 77761160 | 77762160 | 1.8 | |
97.42 € | 1 | Available | 4 Days | 200 | 50 | 235 | 11 | 135 | 110 | 105 | 80 | - | - | 75 | 300 | 77761200 | 77762200 | 2.1 |